??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R080K-XM-RS10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R080K-XM-RS10-S4
VERF
Availability
Available
BC
Order code
BOS0283
TC
Artikelbezeichnung
BOS R080K-XM-RS10-S4
PX
Product view
7200134119_AA
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.01200 kg
TRAFFIC
Customs number
85365005
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R080K, Dimension = 19 x 44.2 x 37.5 mm, Interface = IO-Link 1.1 Analog, current 4…20 mA Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Light type = LED, red light, Range = 0...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PA 12 PA PACM 12, Material sensing surface = PA PACM 12, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, Ecolab
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.